??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0032 Tapered Shaft Hub
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs without lock nut
Bill of material
25050.0032 Tapered Shaft Hub
BESTNR
Ref. No.
25050.0032
AUS
Version
without lock nut
D1
h9
32 mm
D2
H9
55 mm
L1
51 mm
L2
38 mm
SW
55 mm
TA
max.
490 Nm
M
max.
764 Nm
FA
max.
47.8 kN
PW
max.
166 N/mm²
PN
max.
102 N/mm²
G
Weight
632 g
Embedded user actions